Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 4V Drive Nch MOSFET (AEC-Q101 Qualified) - RSD150N06FRA

Recommended Products
Part Number | RSD150N06FRATL
Status | NRND
Package | CPT3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

15.0

RDS(on)[Ω] VGS=4V(Typ.)

0.048

RDS(on)[Ω] VGS=10V(Typ.)

0.037

RDS(on)[Ω] VGS=Drive (Typ.)

0.048

Total gate charge Qg[nC]

10.0

Power Dissipation (PD)[W]

20.0

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Nch Power MOSFET
· Fast Switching Speed
· Drive circuits can be simple
· Parallel use is easy
· Pb Free/RoHS Compliant