Not Recommended for New Designs RSD046P05FRA
Pch -45V -4.5A Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSD046P05FRA

Part Number
RSD046P05FRA
RSD046P05FRA
RD3H045SPFRA
RD3H045SPFRA
Ordering Part Number RSD046P05FRATL RD3H045SPFRATL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.3)
Number of terminal 3 3
Polarity Pch Pch
Drain-Source Voltage VDSS [V] -45 -45
Drain Current ID [A] -4.5 -4.5
RDS(on)[O] VGS=4V (Typ.) 0.185 0.185
RDS(on)[O] VGS=4.5V (Typ.) - 0.16
RDS(on)[O] VGS=10V (Typ.) 0.11 0.11
RDS(on)[O] VGS=Drive (Typ.) 0.185 0.185
Drive Voltage [V] -4.0 -4.0
Power Dissipation (PD) [W] 15.0 15.0
Total gate charge Qg [nC] - 12.0
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] - -55
Storage Temperature (Min.)[°C] - 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed