Rohm Breadcrumb

Rohm Productdetail

Pch -30V -5A Middle Power MOSFET - RRS050P03FRA

RRS050P03FRA is the high reliability Automotive MOSFET, suitable for switching application.

Part Number | RRS050P03FRATB
Status | Active
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-5.0

RDS(on)[Ω] VGS=4V(Typ.)

0.058

RDS(on)[Ω] VGS=4.5V(Typ.)

0.052

RDS(on)[Ω] VGS=10V(Typ.)

0.036

RDS(on)[Ω] VGS=Drive (Typ.)

0.058

Total gate charge Qg[nC]

9.2

Power Dissipation (PD)[W]

2.0

Drive Voltage[V]

-4.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance
  • Small Surface Mount Package (SOP8).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
  • AEC-Q101 Qualified