RQ1E050RPHZG
Pch -30V -5A Small Signal MOSFET

RQ1E050RPHZG is a MOSFET for switching applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | RQ1E050RPHZGTR
Status | Recommended
Package | TSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Pch

Drain-Source Voltage VDSS[V]

-30

Drain Current ID[A]

-5

RDS(on)[Ω] VGS=4V(Typ.)

0.036

RDS(on)[Ω] VGS=4.5V(Typ.)

0.032

RDS(on)[Ω] VGS=10V(Typ.)

0.022

RDS(on)[Ω] VGS=Drive (Typ.)

0.036

Total gate charge Qg[nC]

13

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3x2.8 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT8)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RQ1E050RP   Grade| Standard StatusActive
X

Most Viewed