Rohm Breadcrumb

Rohm Productdetail

Nch 250V/33A Power MOSFET - RJ1U330AAFRG

RJ1U330AAFRG is the high reliability automotive MOSFET, suitable for switching power supply.

Part Number | RJ1U330AAFRGTL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

TO-263(D2PAK)

JEITA Package

SC-83

Package Size[mm]

10.1x13.1(t=4.5)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

250

Drain Current ID[A]

33.0

RDS(on)[Ω] VGS=10V(Typ.)

0.077

RDS(on)[Ω] VGS=Drive (Typ.)

0.077

Total gate charge Qg[nC]

80.0

Power Dissipation (PD)[W]

211.0

Drive Voltage[V]

10.0

Trr (Typ.)[ns]

145

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low on-resistance.
  • Fast switching speed.
  • Parallel use is easy.
  • RoHS compliant
  • AEC-Q101 Qualified