Rohm Breadcrumb

Rohm Productdetail

4V Drive Nch MOSFET (AEC-Q101 Qualified) - RHK005N03FRA

MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobilr equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.

Part Number | RHK005N03FRAT146
Status | Active
Package | SMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-346

JEITA Package

SC-59

Package Size[mm]

2.9x2.8(t=1.1)

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

0.5

RDS(on)[Ω] VGS=4V(Typ.)

0.6

RDS(on)[Ω] VGS=4.5V(Typ.)

0.51

RDS(on)[Ω] VGS=10V(Typ.)

0.35

RDS(on)[Ω] VGS=Drive (Typ.)

0.6

Power Dissipation (PD)[W]

0.2

Drive Voltage[V]

4.0

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· 4V-drive type
· Nch Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant