R8008ANJFRG
800V 8A TO-263, Automotive Power MOSFET
R8008ANJFRG
R8008ANJFRG
800V 8A TO-263, Automotive Power MOSFET
R8008ANJ FRG is a power MOSFET with low on-resistance and fast switching, suitable for the switching application. It is a highly reliable product for automotive.
Product Detail
Specifications:
Package Code
TO-263 (D2PAK)
JEITA Package
SC-83
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
800
Drain Current ID[A]
8
RDS(on)[Ω] VGS=10V(Typ.)
0.79
RDS(on)[Ω] VGS=Drive (Typ.)
0.79
Total gate charge Qg[nC]
38
Power Dissipation (PD)[W]
195
Drive Voltage[V]
10
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x13.1 (t=4.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Fast switching speed
- Drive circuits can be simple
- Pb-free plating ; RoHS compliant
- AEC-Q101 qualified