R8002ANJFRG
800V 2A TO-263, Automotive Power MOSFET

R8002ANJ FRG is a power MOSFET with low on-resistance and fast switching, suitable for the switching application. It is a highly reliable product for automotive.

Product Detail

 
Part Number | R8002ANJFRGTL
Status | Active
Package | LPTS (D2PAK)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

2

RDS(on)[Ω] VGS=10V(Typ.)

3.3

RDS(on)[Ω] VGS=Drive (Typ.)

3.3

Total gate charge Qg[nC]

13

Power Dissipation (PD)[W]

62

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x13.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
  • AEC-Q101 qualified

Similar Products

 

Different Grade

R8002ANJ   Grade| Standard StatusActive
X

Most Viewed