UMH25N
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)
UMH25N
UMH25N
NPN+NPN, SOT-363, Dual Digital Transistor (Bias Resistor Built-in Transistor)
NPN 100mA 50V digital transistor. Built-in bias resistors enable the configuration of an inverter circuit without external input resistors.
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
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
NPN+NPN
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
4.7
Emitter base Resistance R2 1 [kΩ]
47
Supply voltage VCC 2[V]
50
Collector current IC 2[A]
0.1
Input resistance R1 2 [kΩ]
4.7
Emitter base Resistance R2 2 [kΩ]
47
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
80 or more
Equivalent (Single Part)
DTC143Z / DTC143Z
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
- Two DTC143Z chips in a UMT6 package.
- Mounting possible with UMT3 automatic mounting machines.
- Transistor elements are independent, eliminating interference.
- Mounting cost and area can be cut in half.