IMD2A
NPN+PNP, SOT-457, Dual Digital Transistor (Bias Resistor Built-in Transistor)
IMD2A
IMD2A
NPN+PNP, SOT-457, Dual Digital Transistor (Bias Resistor Built-in Transistor)
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
New alternative products may be available.
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
SOT-457
JEITA Package
SC-74
Number of terminal
6
Polarity
NPN+PNP
Supply voltage VCC 1[V]
50
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
22
Emitter base Resistance R2 1 [kΩ]
22
Supply voltage VCC 2[V]
-50
Collector current IC 2[A]
-0.1
Input resistance R1 2 [kΩ]
22
Emitter base Resistance R2 2 [kΩ]
22
Power Dissipation (PD)[W]
0.3
Mounting Style
Surface mount
Equivalent (Single Part)
DTA124E / DTC124E
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
· Ultra-compact complex digital transistor· Built-In Biasing Resistors
· Potential divider type
· Small Surface Mount Package
· Pb Free/RoHS Compliant