EMB51
PNP+PNP, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)
EMB51
EMB51
PNP+PNP, SOT-563, Dual Digital Transistor (Bias Resistor Built-in Transistor)
Two DTA024E chips in a EMT6 package.
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
SOT-563
JEITA Package
SC-107C
Number of terminal
6
Polarity
PNP+PNP
Supply voltage VCC 1[V]
-50
Collector current Io (Ic) [A]
-0.1
Input resistance R1 1 [kΩ]
22
Emitter base Resistance R2 1 [kΩ]
22
Supply voltage VCC 2[V]
-50
Collector current IC 2[A]
-0.1
Input resistance R1 2 [kΩ]
22
Emitter base Resistance R2 2 [kΩ]
22
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
Output Current [A]
-0.03
Equivalent (Single Part)
DTA024E
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
1) Transistor elements are independent, eliminating interface.2) Mounting cost and area can be cut in half.
3) Lead Free/RoHS Compliant.