NPN Digital transistor (with built-in resistors) - DTD543XM

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | DTD543XMT2L
Status | Active
Package | VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-723

JEITA Package

SC-105AA

Package Size[mm]

1.2x1.2 (t=0.5)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

12.0

Collector current Io (Ic) [A]

0.5

Input resistance R1 1 [kΩ]

4.7

Emitter base Resistance R2 1 [kΩ]

10.0

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

140 to

Output Current [A]

0.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant