NPN, SOT-723, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor) - DTC144WM
DTC144WM is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
×
Specifications:
Grade
Standard
Package Code
SOT-723
JEITA Package
SC-105AA
Package Size[mm]
1.2x1.2 (t=0.5)
Number of terminal
3
Polarity
NPN
Supply voltage VCC 1[V]
50.0
Collector current Io (Ic) [A]
0.1
Input resistance R1 1 [kΩ]
47.0
Emitter base Resistance R2 1 [kΩ]
22.0
Power Dissipation (PD)[W]
0.15
Mounting Style
Surface mount
GI hFE
56 or more
Output Current [A]
0.03
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Features:
N/A