PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) - DTA144VM

DTA144VM is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | DTA144VMT2L
Status | Active
Package | VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-723

JEITA Package

SC-105AA

Package Size[mm]

1.2x1.2 (t=0.5)

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50.0

Collector current IC 1[A]

-0.1

Input resistance R1 1 [kΩ]

47.0

Emitter base Resistance R2 1 [kΩ]

10.0

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

33 or more

Output Current [A]

-0.03

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

N/A