Not Recommended for New Designs DTA124EUA
PNP Digital transistor (with built-in resistors)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For DTA124EUA

Part Number
DTA124EUA
DTA124EUA
DTA124EU3
DTA124EU3
Ordering Part Number DTA124EUAT106 DTA124EU3T106
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3 UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOT-323
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Number of terminal 3 3
Polarity PNP PNP
Supply voltage VCC 1 [V] -50.0 -50.0
Collector current Io (Ic) [A] -0.1 -0.1
Input resistance R1 1 [kO] 22.0 22.0
Emitter base Resistance R2 1 [kO] 22.0 22.0
Collector-Emitter voltage VCEO1 [V] - -50.0
Power Dissipation (PD) [W] 0.2 0.2
GI hFE 56 to 56 to
Output Current [A] 0.03 0.03
Mounting Style Surface mount Surface mount
JEITA Package SC-70 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150