NPN+NPN Digital transistor (AEC-Q101 Qualified) - EMH2FHA

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Part Number | EMH2FHAT2R
Status | Active
Package | EMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-563

JEITA Package

SC-107C

Package Size[mm]

1.6x1.6 (t=0.5)

Number of terminal

6

Polarity

NPN+NPN

Supply voltage VCC 1[V]

50.0

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

47.0

Emitter base Resistance R2 1[kΩ]

47.0

Supply voltage VCC 2[V]

50.0

Collector current IC 2[A]

0.1

Input resistance R1 2[kΩ]

47.0

Emitter base Resistance R2 2[kΩ]

47.0

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTC144E / DTC144E

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

· Ultra-compact complex digital transistor
· Built-In Biasing Resistors
· Potential divider type
· Small Surface Mount Package
· Pb Free/RoHS Compliant