Rohm Breadcrumb

Rohm Productdetail

PNP+PNP Digital transistor (AEC-Q101 Qualified) - EMB2FHA

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

Part Number | EMB2FHAT2R
Status | Active
Package | EMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-563

JEITA Package

SC-107C

Package Size[mm]

1.6x1.6(t=0.5)

Number of terminal

6

Polarity

PNP+PNP

Supply voltage VCC 1[V]

-50.0

Collector current IC 1[A]

-0.1

Input resistance R1 1[kΩ]

47.0

Emitter base Resistance R2 1[kΩ]

47.0

Supply voltage VCC 2[V]

-50.0

Collector current IC 2[A]

-0.1

Input resistance R1 2[kΩ]

47.0

Emitter base Resistance R2 2[kΩ]

47.0

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Equivalent (Single Part)

DTA144E / DTA144E

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Ultra-compact complex digital transistor
· Built-In Biasing Resistors
· Potential divider type
· Small Surface Mount Package
· Pb Free/RoHS Compliant