Rohm Breadcrumb

Rohm Productdetail

500mA / 50V Digital transistor (with built-in resistors) - DTD143EKFRA

DTD143EKFRA is a transistor with bias resistor, suitable for inverter. It is a highly reliable product for automotive.

Part Number | DTD143EKFRAT146
Status | Active
Package | SMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-346

JEITA Package

SC-59

Package Size[mm]

2.9x2.8(t=1.1)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current IC 1[A]

0.5

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

4.7

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

47 to

Output Current [A]

0.5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • 1) Built-in bias resistors enable the configuration of an invertercircuit without connecting external input resistors (see equivalent circuit)
  • 2) The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing of the input.They also have the advantage of almost completely eliminating parasitic effects.
  • 3) Only the on/off conditions need to be set for operation, making the device desigh easy.
  • 4) Complementary PNP Types: DTB143EK FRA