Rohm Breadcrumb

Rohm Productdetail

500mA/50V Digital transistor (built-in resistors) - DTD123YKFRA

DTD123YKFRA is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Part Number | DTD123YKFRAT146
Status | Active
Package | SMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-346

JEITA Package

SC-59

Package Size[mm]

2.9x2.8(t=1.1)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current IC 1[A]

0.5

Input resistance R1 1[kΩ]

2.2

Emitter base Resistance R2 1[kΩ]

10.0

Collector-Emitter voltage VCEO1[V]

50.0

Collector current(continuous) IC1[A]

0.5

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Built-In Biasing Resistors, R1 = 2.2kΩ, R2 = 4.7kΩ
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary PNP Types: DTB123YK FRA