NPN Digital transistor (AEC-Q101 Qualified) - DTC144TUAFRA

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Part Number | DTC144TUAFRAT106
Status | Active
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-323

JEITA Package

SC-70

Package Size[mm]

2.0x2.1(t=0.9)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

47.0

Collector-Emitter voltage VCEO1[V]

50.0

Collector current Io(Ic) [A]

0.1

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

100 to 600

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant