NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) - DTC143XEBHZG

DTC143XEBHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Replacement Product For DTC143XEBHZG
Part Number Datasheet Package Pin Compatible
DTC143XEFRA EMT3

Part Number | DTC143XEBHZGTL
Status | Active
Package | EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-416FL

JEITA Package

SC-89

Package Size[mm]

1.6x1.6 (t=0.7)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

10.0

Collector-Emitter voltage VCEO1[V]

50.0

Collector current Io(Ic) [A]

0.1

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Built-In Biasing Resistors, R1 = 4.7kΩ, R2 = 10kΩ
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary PNP Types: DTA143XEB HZG