Not Recommended for New Designs DTC143TUAFRA
NPN Digital transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For DTC143TUAFRA

Part Number
DTC143TUAFRA
DTC143TUAFRA
DTC143TU3HZG
DTC143TU3HZG
Ordering Part Number DTC143TUAFRAT106 DTC143TU3HZGT106
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3 UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOT-323
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Number of terminal 3 3
Polarity NPN NPN
Supply voltage VCC 1 [V] 50.0 50.0
Collector current Io (Ic) [A] 0.1 0.1
Input resistance R1 1 [kO] 4.7 4.7
Collector-Emitter voltage VCEO1 [V] 50.0 -
Collector current Io(Ic) [A] 0.1 -
Power Dissipation (PD) [W] 0.2 0.2
GI hFE 100 to 600 30 to
Output Current [A] 0.1 0.1
Mounting Style Surface mount Surface mount
JEITA Package SC-70 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)