NPN Digital transistor (AEC-Q101 Qualified) - DTC143TEFRA

Automotive Digital Transistors

Part Number | DTC143TEFRATL
Status | Recommended
Package | EMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-416

JEITA Package

SC-75A

Package Size[mm]

1.6x1.6 (t=0.7)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

4.7

Collector-Emitter voltage VCEO1[V]

50.0

Collector current Io(Ic) [A]

0.1

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

100 to 600

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant