NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) - DTC143EEBHZG

DTC143EEBHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Application Note

What is a Thermal Model? (Transistor)
 
Thermal models are models for performing simulations in relation to heat among SPICE models. Simulations using the thermal models are performed to make a rough estimate during the initial stage of thermal design. This application note explains the thermal models.
Part Explanation
 
For Transistors