Not Recommended for New Designs DTC115EUBHZG
NPN 100mA 50V Digital Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | DTC115EUBHZGTL
Package | UMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Not Recommended for New Designs

Package Code

SOT-323FL

JEITA Package

SC-85

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50

Collector current Io (Ic) [A]

0.1

Input resistance R1 1[kΩ]

100

Emitter base Resistance R2 1[kΩ]

100

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

82 to

Output Current [A]

0.02

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • 1) Built-In Biasing Resistors, R1 = R2 = 100kΩ
  • 2) Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
  • 3) Only the on/off conditions need to be set for operation, making the circuit design easy.
  • 4) Complementary PNP Types: DTA115EUB HZG