Not Recommended for New Designs DTC115EEBHZG
NPN 100mA 50V Digital Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For DTC115EEBHZG

Part Number
DTC115EEBHZG
DTC115EEBHZG
DTC115EE3HZG
DTC115EE3HZG
Ordering Part Number DTC115EEBHZGTL DTC115EE3HZGTL
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package EMT3F EMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-416FL SOT-416
Package Size [mm] 1.6x1.6 (t=0.85) 1.6x1.6 (t=0.8)
Number of terminal 3 3
Polarity NPN NPN
Supply voltage VCC 1 [V] 50.0 50.0
Collector current Io (Ic) [A] 0.1 0.1
Input resistance R1 1 [kO] 100.0 100.0
Emitter base Resistance R2 1 [kO] 100.0 100.0
Power Dissipation (PD) [W] 0.15 0.15
GI hFE 82 to 82 to
Output Current [A] 0.02 0.02
Mounting Style Surface mount Surface mount
JEITA Package SC-89 SC-75A
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)