Rohm Breadcrumb

Rohm Productdetail

NPN 100mA 50V Digital Transistor - DTC115EEBHZG

DTC115EEBHZG is a transistor with bias resistor, suitable for inverter. It is a highly reliable product for automotive.

Part Number | DTC115EEBHZGTL
Status | Active
Package | EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-416FL

JEITA Package

SC-89

Package Size[mm]

1.6x1.6(t=0.7)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current IC 1[A]

0.1

Input resistance R1 1[kΩ]

100.0

Emitter base Resistance R2 1[kΩ]

100.0

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

82 to

Output Current [A]

0.02

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • 1) Built-In Biasing Resistors, R1 = R2 = 100kΩ
  • 2) Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
  • 3) Only the on/off conditions need to be set for operation, making the circuit design easy.
  • 4) Complementary PNP Types: DTA115EEB HZG