Rohm Breadcrumb

Rohm Productdetail

NPN 100mA 50V Digital Transistor (AEC-Q101 Qualified) - DTC114YEBHZG

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Part Number | DTC114YEBHZGTL
Status | Active
Package | EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-416FL

JEITA Package

SC-89

Package Size[mm]

1.6x1.6(t=0.7)

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

50.0

Collector current IC 1[A]

0.1

Input resistance R1 1[kΩ]

10.0

Emitter base Resistance R2 1[kΩ]

47.0

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

68 to

Output Current [A]

0.07

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Built-In Biasing Resistors, R1 = 10kΩ, R2 = 47kΩ
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit).
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary PNP Types: DTA114YEBHZG