Rohm Breadcrumb

Rohm Productdetail

-500mA/-50V Digital transistor (with built-in resistors) - DTB143EKFRA

DTB143EKFRA is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Technical Documents

Application Note

NE Handbook Series
 
For Power Device
Operation Notes
 
About TR Die Temperature
Operation Notes
 
Before using ROHM Transistor
Part Explanation
 
For Transistors

Additional information Batch Download 

Package Information

Package Dimensions
 
For SMT3 package
Taping Information
 
For SMT3 package
Explanation for Marking
 
For SMT3 package
Moisture Sensitivity Level
 
For Transistors
Anti-Whisker formation
 
For Transistors
Condition of Soldering
 
For SMT3 package

Environmental Data

About Flammability of Materials
 
For Transistors
About Non-use SVHC under Reach Regulation
 
For Transistors
Compliance of the RoHS / ELV directive
 
For Transistors

Product Data

ESD Data
 
For DTB143EKFRA

Export Information

About Export Regulations
 
For Transistors