PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) - DTA144EEBHZG

DTA144EEBHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.

Part Number | DTA144EEBHZGTL
Status | Active
Package | EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-416FL

JEITA Package

SC-89

Package Size[mm]

1.6x1.6 (t=0.7)

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50.0

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1[kΩ]

47.0

Emitter base Resistance R2 1[kΩ]

47.0

Collector-Emitter voltage VCEO1[V]

-50.0

Collector current Io(Ic) [A]

-0.1

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

Output Current [A]

-0.03

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Built-In Biasing Resistors, R1 = R2 = 47kΩ
  • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary NPN Types: DTC144EEB HZG