Rohm Breadcrumb

Rohm Productdetail

PNP Digital transistor (AEC-Q101 Qualified) - DTA143EUAFRA

Automotive Digital Transistor

Part Number | DTA143EUAFRAT106
Status | Active
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-323

JEITA Package

SC-70

Package Size[mm]

2.0x2.1(t=0.9)

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50.0

Collector current IC 1[A]

-0.1

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

4.7

Power Dissipation (PD)[W]

0.2

Mounting Style

Surface mount

GI hFE

30 to

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant