Not Recommended for New Designs DTA124EUAFRA
PNP Digital transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For DTA124EUAFRA

Part Number
DTA124EUAFRA
DTA124EUAFRA
DTA124EU3HZG
DTA124EU3HZG
Ordering Part Number DTA124EUAFRAT106 DTA124EU3HZGT106
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3 UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOT-323
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Number of terminal 3 3
Polarity PNP PNP
Supply voltage VCC 1 [V] -50.0 -50.0
Collector current Io (Ic) [A] -0.1 -0.1
Input resistance R1 1 [kO] 22.0 22.0
Emitter base Resistance R2 1 [kO] 22.0 22.0
Power Dissipation (PD) [W] 0.2 0.2
GI hFE 56 to 82 to
Output Current [A] 0.03 0.02
Mounting Style Surface mount Surface mount
JEITA Package SC-70 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)