US6X7
NPN+NPN, SOT-363T, Driver Transistor
US6X7
US6X7
NPN+NPN, SOT-363T, Driver Transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
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
SOT-363T
JEITA Package
SC-113DA
Number of terminal
6
Polarity
NPN+NPN
Collector-Emitter voltage VCEO1[V]
12
Collector current Io(Ic) [A]
1.5
Collector-Emitter voltage VCEO2[V]
12
Collector current(continuous) IC2[A]
1.5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Equivalent (Single Part)
2SD2674 / 2SD2674
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· Compact complex bipolar power transistor· For driver
· Small Surface Mount Package
· Pb Free/RoHS Compliant