Not Recommended for New Designs
US6X4
NPN Low VCE(sat) Transistor
US6X4
Not Recommended for New Designs
US6X4
NPN Low VCE(sat) Transistor
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | US6X4TR
Status |
Not Recommended for New Designs
Package |
TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-363T
JEITA Package
SC-113DA
Number of terminal
6
Polarity
NPN
Collector Power dissipation PC[W]
0.4
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
2
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant