Rohm Breadcrumb

Rohm Productdetail

NPN Low VCE(sat) Transistor - US6X3

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | US6X3TR
Status | Active
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-363T

JEITA Package

SC-113DA

Package Size[mm]

2.0x2.1(t=0.85max.)

Number of terminal

6

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

12.0

Collector current(continuous) IC1[A]

3.0

Collector Power dissipation PC[W]

0.4

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant