Rohm Breadcrumb

Rohm Productdetail

PNP Low VCE(sat) Transistor - US6T5

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | US6T5TR
Status | Active
Package | TUMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-363T

JEITA Package

SC-113DA

Package Size[mm]

2.0x2.1(t=0.85max.)

Number of terminal

6

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-30.0

Collector current(continuous) IC1[A]

-2.0

Collector Power dissipation PC[W]

0.4

hFE

270 to 680

hFE (Min.)

270

hFE (Max.)

680

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant