Not Recommended for New Designs UMT2222A
NPN Switching Transistor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For UMT2222A

Part Number
UMT2222A
UMT2222A
UM2222AU3
UM2222AU3
Ordering Part Number UMT2222AT106 UM2222AU3T106
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3 UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOT-323
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Number of terminal 3 3
Polarity NPN NPN
Collector Power dissipation PC [W] 0.2 0.2
Collector-Emitter voltage VCEO1 [V] 40.0 40.0
Collector current Ic [A] 0.6 0.6
hFE 100 to 300 100 to 300
Mounting Style Surface mount Surface mount
JEITA Package SC-70 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed