Rohm Breadcrumb

Rohm Productdetail

PNP General Purpose Amplification Transistor + Switching Diode - UML1N

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillattors, driver ICs and so forth.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | UML1NTR
Status | Active
Package | UMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-353

JEITA Package

SC-88A

Package Size[mm]

2.0x2.1(t=0.9)

Number of terminal

5

Polarity

PNP+Di

Collector-Emitter voltage VCEO1[V]

-50.0

Collector current(continuous) IC1[A]

-0.15

Collector Power dissipation PC[W]

0.15

hFE

120 to

hFE (Min.)

120

hFE (Diode)

80

Reverse voltage VR (Diode) [V]

80.0

Mounting Style

Surface mount

Equivalent (Single Part)

2SA1774 / DAN202K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Ultra-compact complex bipolar transistor
· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant