UM2222AU3
NPN, SOT-323, 40V 0.6A, Medium Power Transistor for Switching
UM2222AU3
UM2222AU3
NPN, SOT-323, 40V 0.6A, Medium Power Transistor for Switching
UM2222AU3 is bipolar transistor for audio frequency small signal amplifier.
Data Sheet
Sample
Product Detail
Part Number | UM2222AU3T106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
40
Collector current Io(Ic) [A]
0.6
hFE
100 to 300
hFE (Min.)
100
hFE (Max.)
300
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
N/A