SST4401
NPN, SOT-23, 40V 0.6A, Medium Power Transistor for Switching

SST4401 is a transistor for audio frequency small signal amplifier. Complementary is the SST4403/UMT4403U3

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SST4401T116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

40

Collector current Io(Ic) [A]

0.6

hFE

100 to 300

hFE (Min.)

100

hFE (Max.)

300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

  • BVCEO=40V(Min.) at IC=1mA
  • Complements the SST4403/UMT4403U3

Similar Products

 

Different Grade

SST4401HZG   Grade| Automotive StatusActive
X

Most Viewed