FMY1A
NPN+PNP, SOT-25, General Purpose Amplification Transistor
FMY1A
FMY1A
NPN+PNP, SOT-25, General Purpose Amplification Transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
New alternative products may be available.
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
SOT-25
JEITA Package
SC-74A
Number of terminal
5
Polarity
NPN+PNP
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.15
Collector-Emitter voltage VCEO2[V]
-50
Collector current(continuous) IC2[A]
-0.15
hFE
120 to
hFE (Min.)
120
Mounting Style
Surface mount
Equivalent (Single Part)
2SA1037AK / 2SC2412K
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1.3)
Features:
· Ultra-compact complex bipolar transistor· General Purpose
· Small Surface Mount Package
· Pb Free/RoHS Compliant