EMZ8
PNP Low VCE(sat) Transistor + NPN General Purpose Amplification Transistor
EMZ8
EMZ8
PNP Low VCE(sat) Transistor + NPN General Purpose Amplification Transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
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
SOT-563
JEITA Package
SC-107C
Number of terminal
6
Polarity
NPN+PNP
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.15
Collector-Emitter voltage VCEO2[V]
-12
Collector current(continuous) IC2[A]
-0.5
hFE
120 to 680
hFE (Min.)
120
hFE (Max.)
680
Mounting Style
Surface mount
Equivalent (Single Part)
2SA2018 / 2SC2412K
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
· Ultra-compact complex bipolar transistor· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant