EMZ52
PNP+NPN, SOT-563, Driver Transistor
EMZ52
EMZ52
PNP+NPN, SOT-563, Driver Transistor
2SAR523 and 2SCR523 chips in one package.
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
SOT-563
JEITA Package
SC-107C
Number of terminal
6
Polarity
PNP+NPN
Collector-Emitter voltage VCEO1[V]
50
Collector current Io(Ic) [A]
0.1
Collector-Emitter voltage VCEO2[V]
-50
Collector current(continuous) IC2[A]
-0.1
hFE
120 to 560
hFE (Min.)
120
hFE (Max.)
560
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
1) Transistor elements are independent, eliminating interface.2) Mounting cost and area can be cut in half.
3) Lead Free/RoHS Compliant.