EMT18
PNP+PNP, SOT-563, Low VCE(sat) Transistor
EMT18
EMT18
PNP+PNP, SOT-563, Low VCE(sat) Transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
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
SOT-563
JEITA Package
SC-107C
Number of terminal
6
Polarity
PNP+PNP
Collector-Emitter voltage VCEO1[V]
-12
Collector current Io(Ic) [A]
-0.5
Collector-Emitter voltage VCEO2[V]
-12
Collector current(continuous) IC2[A]
-0.5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Equivalent (Single Part)
2SA2018 / 2SA2018
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.6x1.6 (t=0.55)
Features:
· Ultra-compact complex bipolar transistor· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant