Obsolete BSS64
High-voltage Amplifier Transistor (100V, 100mA)

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For BSS64

Part Number
BSS64
BSS64
BSS64A
BSS64A
Ordering Part Number BSS64T116 BSS64AT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.2) 2.9x2.4 (t=1.2)
Number of terminal 3 3
Polarity NPN NPN
Collector Power dissipation PC [W] 0.2 0.2
Collector-Emitter voltage VCEO1 [V] 100.0 100.0
Collector current Ic [A] 0.1 0.1
hFE 30 to 30 to
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed