BSS63A
PNP, SOT-23, -100V -100mA, High-Voltage Amplifier Transistor

BSS63A is a SOT-23 package Transistor for high voltage amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BSS63AT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-23

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-100

Collector current Io(Ic) [A]

-0.1

hFE

30 to

hFE (Min.)

30

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Find Similar

Features:

  • High breakdown voltage. (BVCEO=-100V)
  • Complements the BSS64A

Similar Products

 

Different Grade

BSS63AHZG   Grade| Automotive StatusActive
X

Most Viewed