BSS63A
PNP, SOT-23, -100V -100mA, High-Voltage Amplifier Transistor
BSS63A
BSS63A
PNP, SOT-23, -100V -100mA, High-Voltage Amplifier Transistor
BSS63A is a SOT-23 package Transistor for high voltage amplifier.
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
SOT-23
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-100
Collector current Io(Ic) [A]
-0.1
hFE
30 to
hFE (Min.)
30
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
- High breakdown voltage. (BVCEO=-100V)
- Complements the BSS64A