Obsolete BSS63
High-voltage Amplifier Transistor (-100V,-100mA)

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For BSS63

Part Number
BSS63
BSS63
BSS63A
BSS63A
Ordering Part Number BSS63T116 BSS63AT116
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SOT-23 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-23 SOT-23
Package Size [mm] 2.9x2.4 (t=1.2) 2.9x2.4 (t=1.2)
Number of terminal 3 3
Polarity PNP PNP
Collector Power dissipation PC [W] 0.2 0.2
Collector-Emitter voltage VCEO1 [V] -100.0 -100.0
Collector current Ic [A] -0.1 -0.1
hFE 30 to 30 to
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed