Obsolete
BSS4130
General purpose amplification (30V, 1A)
Obsolete
BSS4130
General purpose amplification (30V, 1A)
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For BSS4130
Part Number |
|
|
---|---|---|
Ordering Part Number | BSS4130T116 | BSS4130AT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SOT-23 | SOT-23 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-23 | SOT-23 |
Package Size [mm] | 2.9x2.4 (t=1.2) | 2.9x2.4 (t=1.2) |
Number of terminal | 3 | 3 |
Polarity | NPN | NPN |
Collector Power dissipation PC [W] | 0.2 | 0.2 |
Collector-Emitter voltage VCEO1 [V] | 30.0 | 30.0 |
Collector current Ic [A] | 1.0 | 1.0 |
hFE | 270 to 680 | 270 to 680 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X