2SD2537
NPN, SOT-89, 25V 1.2A, High hFE Transistor
2SD2537
2SD2537
NPN, SOT-89, 25V 1.2A, High hFE Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
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
SOT-89
JEITA Package
SC-62
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
25
Collector current Io(Ic) [A]
1.2
hFE
820 to 1800
hFE (Min.)
820
hFE (Max.)
1800
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Features:
· For high hFE· Small Surface Mount Package
· Pb Free/RoHS Compliant